5.3 ADCC Setup
ADC with Computation (ADCC) is used for sampling and quantization of analog audio signal. See
ADC Data Acquisition Configuration for
details.
| Parameter | Value |
|---|---|
| Operation | Basic mode |
| ADC Clock | ADCRC |
| Result Alignment | Left |
| Positive Reference | VDD |
| Negative Reference | VSS |
| Auto-Conversion Trigger | TMR0 |
| Input Channel | Application dependent |