5.13 UART1 Setup
UART1 is used for sending and receiving debug messages.
| Parameter | Value |
|---|---|
| Baud Rate | 115200 bps |
| Transmit | Enabled |
| Receive | Enabled (optional) |
| Redirect STDIO | Yes (optional) |