5.2 TMR0 Setup
TMR0 is used to generate 10 kHz sampling timer. See ADC Data Acquisition Configuration for details.
| Parameter | Value |
|---|---|
| Prescaler | 1:1 |
| Postscaler | 1:1 |
| Mode | 16-bit |
| Clock Source | FOSC/4 |
| Period | 100 µs |
| Interrupt | Enabled |