5.11 TMR6 Setup
TMR6 is used as a time base to blink the on-board LED. See Setup, Main Loop and Idle Subroutine for details.
| Parameter | Value |
|---|---|
| Control Mode | Roll over pulse |
| Start/Reset | Software Control |
| Clock Source | MFINTOSC 31.25 kHz |
| Prescaler | 1:16 |
| Postscaler | 1:1 |
| Timer Period | 80 ms |
| Enable Timer Interrupt | Yes |
| Callback Function Rate | 1 |