5.10 CLC1/2 Setup
CLC1/2, along with TMR2/4, are used to debounce buttons. See Switch Debouncing for details.
Figure 5-1. CLC Setup in MCC 
Parameter | Value |
---|---|
Interrupt | Enabled for both positive and negative edge |
Mode | JK Flip-Flop with R |
Input | TMR2/4 Output |