5.7 PWM1 Setup
PWM1 is used to create a sawtooth waveform for the audio amplifier. See Power Amplifier for details.
| Parameter | Value |
|---|---|
| Clock | FOSC |
| Prescaler | None |
| Mode | Left-Aligned |
| Output Frequency | 300 kHz |
| Output Duty Cycle | 95% |
| Output Pin | Open Drain |