5.9 TMR2/4 Setup
TMR2/4, along with CLC1/2, are used to debounce buttons. See Switch Debouncing for details.
| Parameter | Value |
|---|---|
| Control Mode | Monostable |
| ERS | T2/T4CKIPPS pins (buttons connected to these pins) |
| Start/Reset | Starts on rising/falling ERS edge |
| Clock Source | MFINTOSC 31.25 kHz |
| Prescaler | 1:4 |
| Postscaler | 1:1 |
| Timer Period | 30 ms |