7.1.13 Step
Performs a single step on the target. Returns OK once the step has successfully been initiated. Once the step has completed a BREAK event is generated asynchronously.
| Field | Size | Description |
|---|---|---|
| CMD_AVR8_STEP | 1 byte | Command ID |
| Version (0x00) | 1 byte | Command version |
| Level | 1 byte |
0x01: instruction level step 0x02: statement level step (deprecated) |
| Mode | 1 byte |
0x00: step over (deprecated) 0x01: step into 0x02: step out (deprecated) |
Responses: