7.1.12 Run To

Resumes execution on the target, with an internal breakpoint at the given location. A break event is sent when the target has reached the breakpoint. (This breakpoint cannot be accessed by any other means.)

Table 7-18. Run To Command Format
FieldSizeDescription
CMD_AVR8_RUN_TO_ADDRESS1 byteCommand ID
Version (0x00)1 byteCommand version
Address4 bytesAddress to run to (word address)

Responses: