7.1.27 Software Breakpoint Set
Inserts a set of software breakpoints on the target. Breakpoints are only inserted to flash when the next flow control command is executed.
| Field | Size | Description |
|---|---|---|
| CMD_AVR8_SW_BREAKPOINT_SET | 1 byte | Command ID |
| Version (0x00) | 1 byte | Command version |
| n x Address | n x 4 bytes |
Address (byte address) list to break at. Note: n > 0; n < MAX_SW_BREAKS
payload restrictions apply. |
Responses: