7.1.5 Deactivate Physical
Deactivates the physical interface and disconnects from the target. After this, the debugger has no connection to the target.
Note: This may be done implicitly by another command.
| Field | Size | Description |
|---|---|---|
| CMD_AVR8_DEACTIVATE_PHYSICAL | 1 byte | Command ID |
| Version (0x00) | 1 byte | Command version |
Responses: