7.1.1 QUERY

Used to discover the capabilities of the tool.

For lists of valid query types, see AVR8 QUERY Contexts.

Table 7-1. Query
FieldSizeDescription
QUERY (0x00)1 byteCommand ID
Version (0x00)1 byteCommand version
Query context1 byteType of query to execute

Responses: