7.1.23 Memory Write
Writes memory on the target.
Memories can only be accessed when the device is in STOPPED mode.
| Field | Size | Description |
|---|---|---|
| CMD_AVR8_MEMORY_WRITE | 1 byte | Command ID |
| Version (0x00) | 1 byte | Command version |
| Type | 1 byte | Memory type to access. For overview of memory types see Memory Types. |
| Address | 4 bytes | Start address [byte address] of memory to access |
| Bytes | 4 bytes | Number of bytes to access. Payload restrictions apply. |
| Asynchronous | 1 byte |
0x00 = write first, then reply 0x01 = reply first, then write |
| Data | n bytes | Payload restrictions apply |
Note: Any error encountered during an asynchronous write will be reported on the following
write.
Responses: