7.1.9 Reset

Resets the target and holds it stopped, in reset. A break event will be sent when the reset is done and the target is stopped.

Table 7-15. Reset Command Format
FieldSizeDescription
CMD_AVR8_RESET1 byteCommand ID
Version (0x00)1 byteCommand version
Level1 byte

0x01: stop at boot reset vector

0x02: stop at main address (deprecated)

Responses: