7.1.26 Hardware Breakpoint Clear

Clears hardware breakpoint resources on the target OCD module.

Note: tinyAVR and megaAVR (debugWIRE) devices have no hardware breakpoint resources.
Note: megaAVR (JTAG) devices have three hardware breakpoints.
Note: AVR XMEGA devices have two hardware breakpoints.
Note: AVR devices with UPDI have one hardware breakpoint.
Table 7-32. Hardware Breakpoint Clear Command Format
FieldSizeDescription
CMD_AVR8_HW_BREAK_CLR1 byteCommand ID
Version (0x00)1 byteCommand version
Number1 byteBreakpoint number to clear (1, 2, or 3)

Responses: