7.1.21 Memory Read
Reads memory from the target.
Memories can only be accessed when the device is in STOPPED mode.
| Field | Size | Description |
|---|---|---|
| CMD_AVR8_MEMORY_READ | 1 byte | Command ID |
| Version (0x00) | 1 byte | Command version |
| Type | 1 byte | Memory type to access. For overview of memory types, see Memory Types. |
| Address | 4 bytes | Start address (byte address) of memory to access |
| Bytes | 4 bytes | Number of bytes to access. Payload restrictions apply. |
Responses: