7.1.4 Activate Physical

Activates the selected physical interface, if necessary, and makes contact with the target interface. If no interface is detected, a FAILED response is returned. If it is possible to read out the device ID, then this value is returned (length depends on the interface). If not, a simple OK is returned.

Table 7-10. Activate Physical Command Format
FieldSizeDescription
RSP_AVR8_ACTIVATE_PHYSICAL1 byteCommand ID
Version (0x00)1 byteCommand version
Reset1 bytes

0x00: no NOT use external reset

0x01: apply external reset during activation

Responses: