7.1.10 Stop

Stops execution on the target. A break event will be sent when the target is stopped.

Table 7-16. Stop Command Format
FieldSizeDescription
CMD_AVR8_STOP1 byteCommand ID
Version (0x00)1 byteCommand version
Level1 byte

0x01: stop immediately

0x02: stop at next symbol (deprecated)

Responses: