7.1.24 Page Erase
Performs a page-erase on the target.
Note: This can only be done during debug mode, not programming mode, and only applies to
megaAVR (JTAG).
| Field | Size | Description |
|---|---|---|
| CMD_AVR8_PAGE_ERASE | 1 byte | Command ID |
| Version (0x00) | 1 byte | Command version |
| Address | 4 bytes | Start address (byte address) of flash page to erase |
Responses: