2.6.4.6.1 Function adc_register_callback()
Registers a callback.
void adc_register_callback( struct adc_module *const module, adc_callback_t callback_func, enum adc_callback callback_type)
Registers a callback function which is implemented by the user.
Note: The callback must be enabled for the interrupt handler to call it when the condition for the callback is met.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module |
Pointer to ADC software instance struct |
[in] | callback_func |
Pointer to callback function |
[in] | callback_type |
Callback type given by an enum |