2.6.4.1.1 Function adc_init()
Initializes the ADC.
enum status_code adc_init( struct adc_module *const module_inst, Adc * hw, struct adc_config * config)
Initializes the ADC device struct and the hardware module based on the given configuration struct values.
| Data direction | Parameter name | Description |
|---|---|---|
|
[out] |
module_inst |
Pointer to the ADC software instance struct |
|
[in] |
hw |
Pointer to the ADC module instance |
|
[in] |
config |
Pointer to the configuration struct |
Returns
Status of the initialization procedure.
| Return value | Description |
|---|---|
|
STATUS_OK |
The initialization was successful |
|
STATUS_ERR_INVALID_ARG |
Invalid argument(s) were provided |
|
STATUS_BUSY |
The module is busy with a reset operation |
|
STATUS_ERR_DENIED |
The module is enabled |