2.6.5.1 Enum adc_accumulate_samples
Enum for the possible numbers of ADC samples to accumulate. This setting is only used when the ADC_RESOLUTION_CUSTOM resolution setting is used.
| Enum value | Description |
|---|---|
|
ADC_ACCUMULATE_DISABLE |
No averaging |
|
ADC_ACCUMULATE_SAMPLES_2 |
Average 2 samples |
|
ADC_ACCUMULATE_SAMPLES_4 |
Average 4 samples |
|
ADC_ACCUMULATE_SAMPLES_8 |
Average 8 samples |
|
ADC_ACCUMULATE_SAMPLES_16 |
Average 16 samples |
|
ADC_ACCUMULATE_SAMPLES_32 |
Average 32 samples |
|
ADC_ACCUMULATE_SAMPLES_64 |
Average 64 samples |
|
ADC_ACCUMULATE_SAMPLES_128 |
Average 128 samples |
|
ADC_ACCUMULATE_SAMPLES_256 |
Average 256 samples |
|
ADC_ACCUMULATE_SAMPLES_512 |
Average 512 samples |
|
ADC_ACCUMULATE_SAMPLES_1024 |
Average 1024 samples |