2.6.4.9 Function adc_set_master_slave_mode()
Set ADC master and slave mode.
void adc_set_master_slave_mode( struct adc_module *const master_inst, struct adc_module *const slave_inst, enum adc_dual_mode_trigger_selection dualsel)
Enable ADC module Master-Slave Operation and select dual mode trigger.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | master_inst |
Pointer to the master ADC software instance struct |
[in] | slave_inst |
Pointer to the slave ADC software instance struct |
[in] | dualsel |
Dual mode trigger selection |