16.8.1.1.2 Code
Add to the main application source file, outside of any functions:
Copy-paste the following setup code to your user application:structusart_module usart_instance;
Add to user application initialization (typically the start of main()):voidconfigure_usart(void){structusart_config config_usart;usart_get_config_defaults(&config_usart);config_usart.baudrate = 9600;config_usart.mux_setting = EDBG_CDC_SERCOM_MUX_SETTING;config_usart.pinmux_pad0 = EDBG_CDC_SERCOM_PINMUX_PAD0;config_usart.pinmux_pad1 = EDBG_CDC_SERCOM_PINMUX_PAD1;config_usart.pinmux_pad2 = EDBG_CDC_SERCOM_PINMUX_PAD2;config_usart.pinmux_pad3 = EDBG_CDC_SERCOM_PINMUX_PAD3;while(usart_init(&usart_instance,EDBG_CDC_MODULE, &config_usart) != STATUS_OK) {}usart_enable(&usart_instance);}
configure_usart();