9.6.4.5.2 Function extint_nmi_clear_detected()
Clears the edge detection state of a configured NMI channel.
void extint_nmi_clear_detected( const uint8_t nmi_channel)
Clears the current state of a configured NMI channel, readying it for the next level or edge detection.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | nmi_channel |
External Interrupt NMI channel index to check |