9.6.4.3.1 Function extint_nmi_get_config_defaults()
Initializes an External Interrupt NMI channel configuration structure to defaults.
void extint_nmi_get_config_defaults( struct extint_nmi_conf *const config)
Initializes a given External Interrupt NMI channel configuration structure to a set of known default values. This function should be called on all new instances of these configuration structures before being modified by the user application.
The default configuration is as follows:
Input filtering disabled
Detect falling edges of a signal
Asynchronous edge detection is disabled
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Configuration structure to initialize to default values |