9.6.4.2.1 Function extint_chan_get_config_defaults()
Initializes an External Interrupt channel configuration structure to defaults.
void extint_chan_get_config_defaults( struct extint_chan_conf *const config)
Initializes a given External Interrupt channel configuration structure to a set of known default values. This function should be called on all new instances of these configuration structures before being modified by the user application.
Wake the device if an edge detection occurs whilst in sleep
Input filtering disabled
Internal pull-up enabled
Detect falling edges of a signal
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Configuration structure to initialize to default values |