25.3.2.2 SAM D10/D11 TCC Feature List
For SAM D10/D11, the TCC features are:
TCC# | Match/Capture channels | Wave outputs | Counter size [bits] | Fault | Dithering | Output matrix | Dead-Time insertion | SWAP | Pattern |
|---|---|---|---|---|---|---|---|---|---|
0 | 4 | 8 | 24 | Y | Y | Y | Y | Y | Y |