25.3.2.1 SAM TCC Feature List
For SAM D21/R21/L21/L22/DA1/C21, the TCC features are:
TCC# | Match/Capture channels | Wave outputs | Counter size [bits] | Fault | Dithering | Output matrix | Dead-Time insertion | SWAP | Pattern |
|---|---|---|---|---|---|---|---|---|---|
0 | 4 | 8 | 24 | Y | Y | Y | Y | Y | Y |
1 | 2 | 4 | 24 | Y | Y | Y | |||
2 | 2 | 2 | 16 | Y |