16.8.3.1.2 Code
Add to the main application source file, outside of any functions:
structusart_module usart_instance;
structdma_resource usart_dma_resource_rx;structdma_resource usart_dma_resource_tx;
#define BUFFER_LEN 8staticuint16_tstring[BUFFER_LEN];
Copy-paste the following setup code to your user application:COMPILER_ALIGNED(16)DmacDescriptor example_descriptor_rx;DmacDescriptor example_descriptor_tx;
Add to user application initialization (typically the start of main()):staticvoidtransfer_done_rx(structdma_resource*constresource ){dma_start_transfer_job(&usart_dma_resource_tx);}staticvoidtransfer_done_tx(structdma_resource*constresource ){dma_start_transfer_job(&usart_dma_resource_rx);}staticvoidconfigure_dma_resource_rx(structdma_resource *resource){structdma_resource_config config;dma_get_config_defaults(&config);config.peripheral_trigger = EDBG_CDC_SERCOM_DMAC_ID_RX;config.trigger_action = DMA_TRIGGER_ACTON_BEAT;dma_allocate(resource, &config);}staticvoidsetup_transfer_descriptor_rx(DmacDescriptor *descriptor){structdma_descriptor_config descriptor_config;dma_descriptor_get_config_defaults(&descriptor_config);descriptor_config.beat_size = DMA_BEAT_SIZE_HWORD;descriptor_config.src_increment_enable =false;descriptor_config.block_transfer_count = BUFFER_LEN;descriptor_config.destination_address =(uint32_t)string+sizeof(string);descriptor_config.source_address =(uint32_t)(&usart_instance.hw->USART.DATA.reg);dma_descriptor_create(descriptor, &descriptor_config);}staticvoidconfigure_dma_resource_tx(structdma_resource *resource){structdma_resource_config config;dma_get_config_defaults(&config);config.peripheral_trigger = EDBG_CDC_SERCOM_DMAC_ID_TX;config.trigger_action = DMA_TRIGGER_ACTON_BEAT;dma_allocate(resource, &config);}staticvoidsetup_transfer_descriptor_tx(DmacDescriptor *descriptor){structdma_descriptor_config descriptor_config;dma_descriptor_get_config_defaults(&descriptor_config);descriptor_config.beat_size = DMA_BEAT_SIZE_HWORD;descriptor_config.dst_increment_enable =false;descriptor_config.block_transfer_count = BUFFER_LEN;descriptor_config.source_address = (uint32_t)string+sizeof(string);descriptor_config.destination_address =(uint32_t)(&usart_instance.hw->USART.DATA.reg);dma_descriptor_create(descriptor, &descriptor_config);}staticvoidconfigure_usart(void){structusart_config config_usart;usart_get_config_defaults(&config_usart);config_usart.baudrate = 9600;config_usart.mux_setting = EDBG_CDC_SERCOM_MUX_SETTING;config_usart.pinmux_pad0 = EDBG_CDC_SERCOM_PINMUX_PAD0;config_usart.pinmux_pad1 = EDBG_CDC_SERCOM_PINMUX_PAD1;config_usart.pinmux_pad2 = EDBG_CDC_SERCOM_PINMUX_PAD2;config_usart.pinmux_pad3 = EDBG_CDC_SERCOM_PINMUX_PAD3;while(usart_init(&usart_instance,EDBG_CDC_MODULE, &config_usart) != STATUS_OK) {}usart_enable(&usart_instance);}
configure_usart();configure_dma_resource_rx(&usart_dma_resource_rx);configure_dma_resource_tx(&usart_dma_resource_tx);setup_transfer_descriptor_rx(&example_descriptor_rx);setup_transfer_descriptor_tx(&example_descriptor_tx);dma_add_descriptor(&usart_dma_resource_rx, &example_descriptor_rx);dma_add_descriptor(&usart_dma_resource_tx, &example_descriptor_tx);dma_register_callback(&usart_dma_resource_rx, transfer_done_rx,DMA_CALLBACK_TRANSFER_DONE);dma_register_callback(&usart_dma_resource_tx, transfer_done_tx,DMA_CALLBACK_TRANSFER_DONE);dma_enable_callback(&usart_dma_resource_rx,DMA_CALLBACK_TRANSFER_DONE);dma_enable_callback(&usart_dma_resource_tx,DMA_CALLBACK_TRANSFER_DONE);