2.8.2.2.2 Workflow
- Enable global interrupts, so that callbacks can be generated by the driver.
system_interrupt_enable_global(); - Start an asynchronous ADC conversion, to store ADC samples into the global buffer and generate a callback when complete.
adc_read_buffer_job(&adc_instance, adc_result_buffer, ADC_SAMPLES); - Wait until the asynchronous conversion is complete.
while(adc_read_done ==false) {/* Wait for asynchronous ADC read to complete */} - Enter an infinite loop once the conversion is complete.
while(1) {/* Infinite loop */}