24.6.4.9.2 Function tc_set_compare_value()
Sets a TC module compare value.
enum status_code tc_set_compare_value( const struct tc_module *const module_inst, const enum tc_compare_capture_channel channel_index, const uint32_t compare_value)
Writes a compare value to the given TC module compare/capture channel.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
module_inst |
Pointer to the software module instance struct |
|
[in] |
channel_index |
Index of the compare channel to write to |
|
[in] |
compare |
New compare value to set |
Returns
Status of the compare update procedure.
| Return value | Description |
|---|---|
|
STATUS_OK |
The compare value was updated successfully |
|
STATUS_ERR_INVALID_ARG |
An invalid channel index was supplied |