24.6.4.9.1 Function tc_get_capture_value()
Gets the TC module capture value.
uint32_t tc_get_capture_value( const struct tc_module *const module_inst, const enum tc_compare_capture_channel channel_index)
Retrieves the capture value in the indicated TC module capture channel.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
module_inst |
Pointer to the software module instance struct |
|
[in] |
channel_index |
Index of the Compare Capture channel to read |
Returns
Capture value stored in the specified timer channel.