2.6.5.13 Enum adc_resolution
Enum for the possible resolution values for the ADC.
| Enum value | Description |
|---|---|
|
ADC_RESOLUTION_12BIT |
ADC 12-bit resolution |
|
ADC_RESOLUTION_16BIT |
ADC 16-bit resolution using oversampling and decimation |
|
ADC_RESOLUTION_10BIT |
ADC 10-bit resolution |
|
ADC_RESOLUTION_8BIT |
ADC 8-bit resolution |
|
ADC_RESOLUTION_13BIT |
ADC 13-bit resolution using oversampling and decimation |
|
ADC_RESOLUTION_14BIT |
ADC 14-bit resolution using oversampling and decimation |
|
ADC_RESOLUTION_15BIT |
ADC 15-bit resolution using oversampling and decimation |
|
ADC_RESOLUTION_CUSTOM |
ADC 16-bit result register for use with averaging. When using this mode the ADC result register will be set to 16-bit wide, and the number of samples to accumulate and the division factor is configured by the adc_config::accumulate_samples and adc_config::divide_result members in the configuration struct. |