2.6.5.4 Enum adc_divide_result
Enum for the possible division factors to use when accumulating multiple samples. To keep the same resolution for the averaged result and the actual input value, the division factor must be equal to the number of samples accumulated. This setting is only used when the ADC_RESOLUTION_CUSTOM resolution setting is used.
| Enum value | Description |
|---|---|
|
ADC_DIVIDE_RESULT_DISABLE |
Don't divide result register after accumulation |
|
ADC_DIVIDE_RESULT_2 |
Divide result register by 2 after accumulation |
|
ADC_DIVIDE_RESULT_4 |
Divide result register by 4 after accumulation |
|
ADC_DIVIDE_RESULT_8 |
Divide result register by 8 after accumulation |
|
ADC_DIVIDE_RESULT_16 |
Divide result register by 16 after accumulation |
|
ADC_DIVIDE_RESULT_32 |
Divide result register by 32 after accumulation |
|
ADC_DIVIDE_RESULT_64 |
Divide result register by 64 after accumulation |
|
ADC_DIVIDE_RESULT_128 |
Divide result register by 128 after accumulation |