25.6.4.13.10 Function tcc_disable_circular_buffer_compare()
Disable circular option for double buffered compare values.
enum status_code tcc_disable_circular_buffer_compare( struct tcc_module *const module_inst, enum tcc_match_capture_channel channel_index)
Stop circularing the double buffered compare values.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module_inst |
Pointer to the TCC software instance struct |
[in] | channel_index |
Index of the compare channel to set up to |
| Return value | Description |
|---|---|
STATUS_OK |
The module was initialized successfully |
STATUS_INVALID_ARG |
An invalid channel index is supplied |