21.6.2.16.2 Function system_gclk_chan_get_hz()
Retrieves the clock frequency of a Generic Clock channel.
uint32_t system_gclk_chan_get_hz( const uint8_t channel)
Determines the clock frequency (in Hz) of a specified Generic Clock channel, used as a source to a device peripheral module.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
channel |
Generic Clock Channel index |
Returns
The frequency of the generic clock channel, in Hz.