16.8.4.2.1 Code
Copy-paste the following code to your user application:
configure_usart_lin();if(CONF_LIN_NODE_TYPE == LIN_MASTER_NODE) {printf("LIN Works in Master Mode\r\n");if(lin_master_transmission_status(&lin_instance)) {usart_enable_transceiver(&lin_instance,USART_TRANSCEIVER_TX);lin_master_send_cmd(&lin_instance,LIN_MASTER_AUTO_TRANSMIT_CMD);usart_write_wait(&lin_instance,LIN_ID_FIELD_VALUE);usart_enable_transceiver(&lin_instance,USART_TRANSCEIVER_RX);while(1) {usart_read_buffer_job(&lin_instance,(uint8_t *)rx_buffer, 5);}}}else{printf("LIN Works in Slave Mode\r\n");usart_enable_transceiver(&lin_instance,USART_TRANSCEIVER_RX);while(1) {usart_read_buffer_job(&lin_instance,(uint8_t *)rx_buffer, 1);}}