2.8.1.1.2 Code
Add to the main application source file, outside of any functions:
Copy-paste the following setup code to your user application:structadc_module adc_instance;
Add to user application initialization (typically the start of main()):voidconfigure_adc(void){structadc_config config_adc;adc_get_config_defaults(&config_adc);#if (SAMC21)adc_init(&adc_instance, ADC1, &config_adc);#elseadc_init(&adc_instance, ADC, &config_adc);#endifadc_enable(&adc_instance);}
configure_adc();