24.6.4.1.2 Function tc_get_config_defaults()
Initializes config with predefined default values.
void tc_get_config_defaults( struct tc_config *const config)
This function will initialize a given TC configuration structure to a set of known default values. This function should be called on any new instance of the configuration structures before being modified by the user application.
GCLK generator 0 (GCLK main) clock source
16-bit counter size on the counter
No prescaler
Normal frequency wave generation
GCLK reload action
Don't run in standby
Don't run on demand for SAM L21/L22/C20/C21
No inversion of waveform output
No capture enabled
No I/O capture enabled for SAM L21/L22/C20/C21
No event input enabled
Count upward
Don't perform one-shot operations
No event action
No channel 0 PWM output
No channel 1 PWM output
Counter starts on 0
Capture compare channel 0 set to 0
Capture compare channel 1 set to 0
No PWM pin output enabled
Pin and MUX configuration not set
Double buffer disabled (if have this feature)
| Data direction | Parameter name | Description |
|---|---|---|
[out] | config |
Pointer to a TC module configuration structure to set |