29.2.1.1 Input Event Control
There are two input event control commands, PTGWHI and
PTGWLO, that wait for a high or low edge on one of
the 16 PTGIx inputs. These commands are used in conjunction with a 4-bit
OPTION field that specifies which PTGIx is used. Once the specified input
transitions in the intended direction, the step queue is incremented and the
next step command is evaluated. See Wait for Trigger Input for
additional information.