9.1 Device-Specific Information
| Device | Flash User Code Size (Kbytes) | Address Range | Pages | Page Size | Row Size | Rows Per Page | ||
|---|---|---|---|---|---|---|---|---|
| PIC32AK3208GC410XX | 32 | 0x800000 – 0x807FFF | 8 | 256, quad instruction words (128 bits) | 1024, instruction words (32 bits) | 32, quad instruction words (128 bits) | 128, instruction words (32 bits) | 8 |
| PIC32AK6416GC410XX | 64 | 0x800000 – 0x80FFFF | 16 | |||||
| PIC32AK1216GC410XX | 128 | 0x800000 – 0x81FFFF | 32 | |||||
Note:
- Memory areas are not shown to scale.
- Refer to “Memory Organization” for the exact memory range of the device.