29.6.3 PTG Watchdog Timer (WDT) Interrupt
The PTG WDT interrupt occurs when the WDT times out while waiting for an input trigger
using the PTGWLO/PTGWHI step commands. This indicates that an expected
trigger was missed, allowing the application to take corrective action.
Refer to PTG Watchdog Timer for more information about the WDT.