32.4.3 Power Modes
The Op Amp Power mode is controlled using the HPEN bit in the AMPxCON1 register. When this bit is set, the op amp works in High-Power mode. When this bit is cleared, the op amp enters Low-Power mode. In Low-Power mode, the current consumption and bandwidth of the op amp are reduced.