32.3.1 AMPx Control Register 1

Table 32-3. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: AMPxCON1
Offset: 0x3AB0, 0x3AB8, 0x3AC0

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 AMPENHPENUGEDIFFCON[1:0]  OMONEN 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
          
Access  
Reset  

Bit 15 – AMPEN Op Amp Enable/On bit

ValueDescription
1Enables op amp module
0Disables op amp module

Bit 14 – HPEN High-Power Enable bit

ValueDescription
1Enables Op Amp High-Power (high bandwidth) mode
0Disables Op Amp High-Power mode

Bit 13 – UGE Unity Gain Buffer Enable bit

ValueDescription
1Enables Unity Gain mode
0Disables Unity Gain mode

Bits 12:11 – DIFFCON[1:0] Differential Input Mode Control bits

ValueDescription
11Reserved, do not use
10Turn NMOS differential input pair off
01Turn PMOS differential input pair off
00Use both NMOS and PMOS differential input pair

Bit 8 – OMONEN Enable Output Monitor bit

ValueDescription
1Enables output to ADC
0Disables output to ADC