4.4 DDR Interface
(Ask a Question)The DDR subsystems are hardened ASIC blocks for interfacing the LPDDR3, DDR3, and DDR4 memories. It supports 16-, 32-, and 64-bit data bus width modes with ECC support. The DDRIO uses fixed impedance calibration for different drive strengths. These values are programmed using Libero SoC RT PolarFire software for the selected I/O standard. The values are fed to the pull-up or pull-down reference network to match the impedance with an external resistor. For more information about DDR signals, see PolarFire Family Memory Controller User Guide.