4.2 Supply Pins

The following table lists multiple power supply pins required for proper device operation. For more information about unused conditions and power sequence, see RT PolarFire FPGA Board Design User Guide.

Table 4-2. Supply Pins
NameDescriptionOperating Voltage
XCVR_VREFVoltage reference for transceiver0.9V/1.25V
VDD_XCVR_CLKProvides common power to all transceiver reference clock buffers2.5V/3.3V
VDDA25Transceiver PLL power2.5V
VDDAPower for transceiver Tx and Rx lanes 0, 1, 2, 31.0V/1.05V
VSSCore digital ground—
VDDDevice core digital supply1.0V/1.05V
VDDIx 
(JTAG Bank)Supply for I/O circuits in a bank1.8V/2.5V/3.3V
VDDIx 
(GPIO Banks)Supply for I/O circuits in a bank1.2V/1.5V/1.8V/2.5V/3.3V
VDDIx 
(HSIO Banks)Supply for I/O circuits in a bank1.2V/1.5V/1.8V
VDD25Power for corner PLLs and PNVM2.5V
VDD18Power for programming and HSIO receiver. HSIO auxiliary power supply1.8V
VDDAUXxAuxiliary supply for I/O circuits. Auxiliary supply voltage must be set to 2.5V or 3.3V and must be always equal to or higher than VDDIx of GPIO banksGreater than or equal to VDDI
Important: SSTL25 (stub series terminated logic) I/O standard for 1.25V VREF, SSTL18 I/O standard for 0.9V, and HSUL18 I/O standard for 0.9V.
Important: Designers should be familiar with the latest Single Event Latch-Up radiation test data before choosing GPIO supply voltages.