4.1.6 Transmit PLL
(Ask a Question)The transmit PLL reference clock and desired output clock are set to 125 MHz and 5156.25 MHz respectively,as shown in the following figure. The PolarFire transceiver is a half-rate architecture, which is the internal high-speed path uses both edges of the clock to keep the clock rates down. The clock thus runs at half of the data-rate, thereby consuming less dynamic power.
The following figure shows the Transmit PLL configurator.