4.1.7 Flag_for_RXPLL_Lock

The Flag_for_RXPLL_Lock signal looks for signal activity on the transceiver. This is done by looking for RX_READY going HIGH and RX_IDLE going LOW (RX_READY and RX_IDLE). The flag output is used as an input to CoreABC to start DFE.