4.1.5 PolarFire Transceiver Reference Clock
(Ask a Question)The transceiver reference clock is configured either as a differential clock or as a two single-ended REFCLKs. This design requires a single REFCLK. REFCLK sources the transceivers and global clock network in this design. The reference clock 0 is configured as a differential reference clock.